Nickel Cadmium battery - for emergency lighting luminaires - 2 x 4.8 V - 1.5 Ah
Label for narrow escape sign with SORTIE inscription, right arrow for Legrand emergency lighting units
Battery Nickel Cadmium 2,4V 0,8Ah for maintenance of Kickspot evacuation units
Battery Nickel Cadmium 2.4 V - 2.2 Ah for maintenance of ambient Kickspot units
Battery Nickel Cadmium 2,4V 1,1Ah for maintenance of Kickspot evacuation units
Battery pack NiMH 2.4V 2Ah for maintenance of IP43 and IP67 emergency lighting units
Nickel Cadmium battery - for emergency lighting luminaires - 2.4 V -1.5 Ah
Nickel Cadmium battery - for emergency lighting luminaires - 2 x 4.8 V - 1.5 Ah
Nickel Cadmium battery - for emergency lighting luminaires - 1.5Ah
Nickel Cadmium battery - for emergency lighting luminaires - 7.2 V - 2.2 Ah
Nickel Cadmium battery - for emergency lighting luminaires -1.5 Ah
Nickel Cadmium battery - for emergency lighting luminaires - 2 Ah
Nickel Cadmium battery - for emergency lighting luminaires -1.6 Ah
Ni-Cd battery for LED Twinspot luminaires Cat.Nos 6 614 50/51/52/54/55+6 624 52
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
SATI Connectés/Adressables Battery Ni-Mh 1,2V 1,1 Ah for maintenance
SATI Connectés/Adressables Battery Ni-Mh 6V 1,1 Ah for maintenance
Nickel Cadmium battery - for emergency lighting luminaires 1.5Ah U33
Battery pack Nickel- Cadmium 1.6 Ah emergency lighting
LSC LED luminaire for ambient lighting 1250 lm IP66 IK06 - Class II
Set of 360 SATI Connected LEDs ref: 062525 delivered on a pallet
SATI Connectés Set of 200 emergency LEDs kickspot 45 lm