XL³ VX³ IS333 base to supply DPX³ 250 4 pole with RCD in XL³ cabinet vertical distribution
XL³
Legrand
XL³ VX³ IS333 base to supply DPX³ 250 4 pole with RCD in XL³ cabinet vertical distribution
REF. 404653
EAN.
3245064046534
VX³ IS333 base to supply DPX³ 250 4 pole with RCD in XL³ cabinet vertical distribution
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Nombre de pôles | 4 |
Finition adaptateur de barres collectrices | Non |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par borne à ressort |
Documentation
7 documents
Workshop Book
Technical Sheet
Instruction Use
Instruction Use
Maintenance Guide
Installation Guide
Installation Guide
SELECT AN ACTION