XL³ Low aluminium busbars sup 250/400V CS
XL³
Legrand
XL³ Low aluminium busbars sup 250/400V CS
REF. 404451
EAN.
3245064044516
VX³, optimised vertical distribution, 250A to 400A aluminium busbar component for mounting in XL³ enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Traverse de montage |
---|---|
Matériau | Plastique |
Couleur | Blanc |
---|---|
Numéro RAL | 7035 |
Documentation
7 documents
Constructor Declaration
Agreement
LOVAG-IT 12.068
(0.57 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
Agreement
LOVAG-IT 12.071
(0.55 Mo)
SELECT AN ACTION