XL³ Connection kit DPX³ 160 aluminium busbar horizontal
XL³
Legrand
XL³ Connection kit DPX³ 160 aluminium busbar horizontal
REF. 404550
EAN.
3245064045506
VX³, optimized vertical distribution, prefabricated connection kit for DPX³ connection to aluminum busbar in XL³4000 enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 160 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION