Memocab Polyester label for cable max Ø17 - with covering protection - A4 of 1
Memocab
Legrand
Memocab Polyester label for cable max Ø17 - with covering protection - A4 of 1
REF. 038819
EAN.
3245060388195
Marker Label for Laser Printer
No price to display
Share
You can compare up to 4 products
Technical characteristics
Auto-adhésif | Oui |
---|---|
Inscription | Sans inscription |
Couleur | Blanc |
Transparent | Non |
Magnétique | Non |
---|---|
Largeur | 47 mm |
Hauteur | 25 mm |