Connection kit DPX³ 250 aluminium busbar
DPX³
Legrand
Connection kit DPX³ 250 aluminium busbar
REF. 404541
EAN.
3245064045414
VX³, optimized vertical distribution, prefabricated connection kit for DPX³ connection on aluminum busbar in XL³4000 enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION