Bulkhead light ring size 1 for vandal-proof essential and infini - Grey
Bulkhead light ring size 1 for vandal-proof essential and infini - Anthracite
Bulkhead light ring size 2 for standard essential and infini - White
Bulkhead light ring size 2 for vandal-proof essential and infini - Grey
Bulkhead light ring size 2 for vandal-proof essential and infini - Anthracite
Bulkhead light - IP 44 - IK 07 - round - E27 - polycarbonate diffuser
Bulkhead light - IP 44 - IK 07 - round - B22 - polycarbonate diffuser
Bulkhead light - IP 44 - IK 07 - round - E 27 - glass diffuser
Bulkhead light - IP 44 - IK 06 - oval 60 W -E27 - plastic grid screw fixing - White
Bulkhead light unilux - IP 44 - IK 06 - oval 60 W - E27 - metal grid screw fixing - Grey
Bulkhead light - IP 44 - IK 06 - oval 60 W - E27 - metal grid screw fixing - Grey
Bulkhead light - IP 44 - IK 06 - oval 60 W -E27 -plastic grid screw fixing - Grey
Bulkhead light - IP 55 - IK 04 - round - 100 W - E27 - though environments
Bulkhead light - IP 55 - IK 04 - oval - 75 W - E27 - though environments
Shaverlight - incandescent tube 75 W max - switched - IP23
Bulkhead light Koro - IP 54 - IK 08 - round - 70 W incandescent - E27 - White
Bulkhead light Koro - vandal-resistant - IP 55 - IK 09 - 100 W - E27 - round
Bulkhead light Plexo - IP 54 - IK 08 - rectangular - 75 W incandescent - Red
Bulkhead light Plexo - IP 54 - IK 08 - rectangular - 55 W incandescent - Clear
Bulkhead light Koro with crown - IP 54 - IK 08 - round - 100 W - E27 - White
Bulkhead light - IP 44 - IK 06 - oval 60 W - E27 - metal grid no tool - Grey