Control transformer and signal mono screw terminal - prim 230-400 V/sec 24 V - 400
Backup function module for stabilised switched mode power supply -max rating 40A
Battery pack for stabilised switched mode power supply - capacitance 9 Ah
Redundancy function module for stabilised switched mode power supply - max 20 A
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 6.3kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 8kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 10kVA
Single-phase transformer for medical locations IP21 230V~ / 230V~ centre output - 8kVA
Single-phase transformer for medical locations IP21 230V~ / 230V~ centre output - 10kVA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 160VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 250VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 400VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 630VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 1000VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 40 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 63 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 100 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 160 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 220 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 310 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 450 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 63 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 100 VA