CNOMO TDCE version I transformer for primary control circuit 220V and secondary 115V or 230V - 1600VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ - 63VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ - 160VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ - 250VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ - 400VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ - 600VA
Safety transformer - 230-400 V / 24-48 V - 1000 VA - 4 + 16 mm²
Safety transformer - 230 V / 12 V - 63 VA - 2 x 4 mm²
Safety transformer - 230 V / 12 V - 100 VA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.5 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.75 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1.5 kVA - 2 x 16 mm²
Auto-transformer - single phase - protected - 400/230 V - 2 kVA - 2 x 16 mm²
Transformer insulation mono protected - prim 230/400 V/sec 115/230 V - 1 kVA
Transformer insulation mono protected - prim 230/400 V/sec 115/230 V - 1,6 kVA
Low-losses Three-phase isolating transformer - prim 400 V/sec 400 V + N - 100 kVA
Low-losses Three-phase isolating transformer - prim 400 V/sec 400 V + N - 125 kVA
Auto-transformer - single phase - protected - 3kVA
Auto-transformer - single phase - protected - 4kVA
Auto-transformer - single phase - protected - 6.3kVA
Auto-transformer - single phase - protected - 8kVA
Auto-transformer - single phase - protected - 400/230 V - 0.25 kVA - 2 x 4 mm²