Tri-protected autotransformer -400/230 V or 230/400 V - 10 kVA
Plate - for mounting transformers on rail - up to 160 VA
Tri-protected autotransformer -400/230 V or 230/400 V - 16 kVA
Tri-protected autotransformer - 400/230 V or 230/400 V - 25 kVA
Tri-protected autotransformer - 400/230 V or 230/400 V - 40 kVA
Three-phase autotransformer IP00 - 1.6kVA
Isolating transformer for hospitals -1 phase- prim 4030 V / sec 230 V -output 8 kVA
Isolating transformer for hospitals -1 phase- prim 400 V / sec 230 V -output 10 kVA
Transformer tri-protected circuit separation - prim 400 V/sec 400 V+N - 630 VA - screen
Transformer tri-protected circuit separation - prim 400 V/sec 400 V+N - 1000 VA - screen
Three-phase autotransformer IP00 - 10kVA
Transformer tri-protected circuit separation - prim 400 V/sec 230 V + N - 630 VA
Transformer tri-protected circuit separation - prim 400 V/sec 230 V + N - 1000 VA
Transformer tri-protected circuit separation - prim 400 V/sec 230 V + N - 1600 VA
Transformer tri-protected circuit separation - prim 400 V/sec 230 V + N - 16 kVA
Isolating transformer for hospitals -1 phase- prim 400 V / sec 230 V -output 4 kVA
Isolating transformer for hospitals -1 phase- prim 400 V / sec 230 V -output 6.3 kVA
Transformer insulation three protected - prim 400 V/sec 400 V + N - 6,3 kVA - screen
Transformer isolation tri protected - prim 400 V/sec 400 V + N - 10 kVA - screen
Transformer tri-protected circuit separation - prim 400 V/sec 400 V+N - 1600 VA - screen
Transformer tri-protected circuit separation - prim 400 V/sec 400 V+N - 2500 VA - screen
Transformer tri-protected circuit separation - prim 400 V/sec 400 V+N - 4000 VA - screen
Three-phase autotransformer IP00 - 2.5kVA
Three-phase autotransformer IP00 - 4kVA