CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 160V - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 250V - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 400V - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 630V - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 63VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 100VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 160VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 250VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V~ or 48V~ - 400VA
Transformer isolation tri protected - prim 400 V/sec 400 V + N - 16 kVA - screen
Three-phase autotransformer IP21 - 125kVA
Primary insulation transformer 400V~ and secondary insulation transformer 230V~+N - 80kVA
Three-phase autotransformer IP21 - 160kVA
Three-phase autotransformer IP21 - 63kVA
Three-phase autotransformer IP21 - 100kVA
Primary insulation transformer 400V~ and secondary insulation transformer 230V~+N - 50kVA
Primary insulation transformer 400V~ and secondary insulation transformer 230V~+N - 63kVA
Set of 4 castors for hospital tranformers
Protected sorting autotransformer - 400/230 V or 230/400 V - 630 VA
Tri-protected autotransformer -400/230 V or 230/400 V - 1 kVA
Tri-protected autotransformer -400/230 V or 230/400 V - 1.6 kVA
Tri-protected autotransformer -400/230 V or 230/400 V - 2.5 kVA
Tri-protected autotransformer -400/230 V or 230/400 V - 4 kVA
Tri-protected autotransformer -400/230 V or 230/400 V - 6.3 kVA