Auto-transformer - single phase - protected - 400/230 V - 0.5 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.75 kVA - 2 x 4 mm²
Isolating transformer for hospitals -1 phase- prim 230 V / sec 230 V -output 5 kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 2.5kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 4kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 5kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 6.3kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 8kVA
Single-phase transformer for medical locations IP00 230V~ / 230V~ centre output - 10kVA
Single-phase transformer for medical locations IP21 230V~ / 230V~ centre output - 8kVA
Single-phase transformer for medical locations IP21 230V~ / 230V~ centre output - 10kVA
Backup function module for stabilised switched mode power supply -max rating 40A
Battery pack for stabilised switched mode power supply - capacitance 9 Ah
Redundancy function module for stabilised switched mode power supply - max 20 A
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 63 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 100 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 160 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 220 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 310 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 450 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 1000 VA
Transformer safety equipment mono - prim 230/400 V/sec 24 V - 40 VA
CNOMO TDCE version I transformer for primary control circuit 230V to 400V and secondary 24V - 100VA