Altis Roof ventilator - without motor - 230V -50/60Hz - Grey
Atlantic & Marina Ventilator with metal louvre - IP 32 - IK 10 - 30/160 mᄈ/h - Grey
Atlantic & Marina Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - Grey
Atlantic & Marina Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - Grey
Atlantic & Marina Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - Grey
Atlantic & Marina Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - Grey
Atlantic & Marina Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - Grey
Atlantic & Marina Air circulation kit - 160 mᄈ/h - for heat regulation
Atlantic & Marina Standard lighting - screw mounting - IP 20 IK 06 - with 2P+E socket
Atlantic & Marina Metal louvre - IP 32 - IK 10 - 138x138 mm - Grey
Atlantic & Marina Metal louvre - IP 32 - IK 10 - 248x248 mm - Grey
Atlantic & Marina Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - Grey
Atlantic & Marina Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - Grey
Atlantic & Marina Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - Grey
Altis Steel cover 150x150 mm
Altis Steel cover 250x250 mm
Altis Steel cover 325x325 mm
Atlantic & Marina Ventilation gland - IP 66 - IK 08 - drilling Ø 40.5 mm
Atlantic & Marina Ventilation gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
Atlantic & Marina Ventilation gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm
Altis steel monobloc industrial enclosure 1600x600x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1600x800x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1600x1000x400mm - IP55 IK10 - 1 door - Grey
Altis steel monobloc industrial enclosure 1600x1000x400mm - IP55 IK10 - 2 doors - Grey