Altis Blanking plate 400 x 600 mm
Altis Blanking plate 400 x 800 mm
Altis Foam gasket for cabinet entrance IP 43 400 mm
Altis set of 2 multipro crosspiece 1200 mm
Altis set of 2 multipro crosspiece 1600 mm
Altis Foam gasket for cabinet entrance IP 43 600 mm
Colring Nut with CBL screws 6x10
Altis Black handle - for old Altis cabinet - with lock cylinder 2433 A
Altis as mono doubar stamp for Altis cabinets
Altis as mono equip handle
Altis as mono 2433 A handle
Altis AS AM 6,5 Cnomo handle
Altis as mono without closing din handle
Altis as mono closing kit
Altis as mono femelle square stamp - 6 mm
Altis as mono male square stamp - 8 mm
Altis as mono male traingle stamp - 6,5 mm
Altis as mono male traingle stamp - 8 mm
Altis as mono male traingle stamp - 11 mm
Altis as mono 405 key barrel
Atlantic Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
Marina Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg
Marina Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg
Atlantic & Marina Wall spacer bracket Atlantic - 304L stainless steel