-
Matériau
-
Matériau
-
Perforé
-
Perforé
-
Type de traitement de la surface
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
Temperature d'utilisation /d'installation
-
Couleur
-
Sans halogène
-
Sans halogène
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 600 x w. 400 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 600 x w. 600 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 700 x w. 500 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 800 x w. 600 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 800 x w. 800 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1000 x w. 800 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 400 x w. 600 or h. 600 x w. 400 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1000 x w. 600 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 600 x w. 600 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1000 x w. 1000 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 700 x w. 500 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 600 x w. 800 or h. 800 x w. 600 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 800 x w. 800 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 1000 x w. 600 or h.600 x w. 1000 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 800 x w. 1000 or h.1000 x w. 800 mm
Atlantic & Marina Lina 12.5 perforated plate H 1000 x W 1000
Atlantic & Marina Mounting plate - for cabinets h.800 w.600 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 1200 x w. 800 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 1000 x w. 1200 or h.1200 x w.1000 mm
Atlantic & Marina Lina 12.5 perforated plate H 1200 x W 1200
Marina Plain plate - for Marina cabinets h. 300 x w. 220 mm
Atlantic & Marina Plain plate - for cabinets h. 400 x w. 300 or h. 300 x w. 400 mm
Atlantic & Marina Plain plate - for cabinets h. 600 x w. 1000 or h. 1000 x w. 600 mm
Atlantic & Marina Plain plate - for cabinets h. 500 x w. 400 mm