-
Matériau
-
Matériau
-
Perforé
-
Perforé
-
Type de traitement de la surface
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
Temperature d'utilisation /d'installation
-
Couleur
-
Sans halogène
-
Sans halogène
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 500 x w. 500 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 800 x w. 1000 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1400 x w. 1000 mm
Marina Lina 25 perforated plate - for Marina cabinets h. 300 x w. 220 mm
Marina Plain plate - for cabinets h. 300 x w. 200 mm
Marina Lina 12.5 plate - for Marina enclosures - h. 1400 x w. 800 mm
Marina Lina 25 perforated plate - for Marina enclosures - h. 1400 x w. 800 mm
Marina Plain plate - for Marina enclosures h. 1600 x w. 800 - galvanized steel
Marina Plain plate - for Marina enclosures h. 1400 x w. 800 - galvanized steel
Atlantic & Marina Lina 12.5 plate - for Atlantic/Atlantic stainless steel cabinets h. 300 x w. 200
Marina Lina 12.5 plate - for Marina cabinets h. 300 x w. 220 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 300 x w. 300 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 300 x w. 400 or h. 400 x w. 300 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 400 x w. 400 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 600 x w. 800 mm
Atlantic & Marina Lina 25 perforated plate - for Atlantic/Atlantic stainless steel h. 300 x w. 200
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 600 x w. 1000 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 500 x w. 400 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 1000 x w. 1200 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 300 x w. 400 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 400 x w. 300 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 400 x w. 600 mm
Atlantic & Marina Lina 12.5 plate - for cabinets h. 500 x w. 500 mm
Atlantic & Marina Lina 25 perforated plate - for cabinets h. 500 x w. 400 mm