Cable glands metal - IP 68 - ISO 63 - Clamping capacity diameter 35-48 mm
Cable glands metal - IP 68 - ISO 50 - Clamping capacity diameter 22-35 mm
Cable glands metal - IP 68 - ISO 32 - Clamping capacity diameter 11-21 mm
Cable glands metal - IP 68 - ISO 16 - Clamping capacity diameter 4-9.5 mm
Cable glands metal - IP 68 - ISO 20 - Clamping capacity diameter 7-13 mm
Grommet for Cable diameter 6 mm
Multicable Gasket IP66
Grommet for Cable diameter 17 mm
Grommet for Cable diameter 15 mm
Grommet for Cable diameter 3,5 mm
UPS gasket/C.G.IP66 for PG 13,5
Gasket 3 x diameter 2,5 to 3,5
Gasket 4 x diameter 6,5 to 9,5
Gasket 4 x diameter 9,5 to 12,5
Grommet for Cable diameter 12 mm
Grommet for Cable diameter 7 mm
Grommet for Cable diameter 13 mm
Gasket 3 x diameter 3,5 to 6,5
Viking 3 Terminal Block Blown Fuse Indicator 110/250V AC
Viking 3 Terminal Block Test Meter Adaptor
Viking 3 Measurement socket - Ø2 mm plug - screw - pitch 10 mm
Viking 3 Measurement socket - Ø4 mm plug - screw - pitch 12 mm
Viking 3 Measurement socket - Ø4 mm plug - screw - for disconnect block
Stopping plug - for plastic cable gland - IP 68 - ISO 25 - RAL 7001