Panel mounting socket P17 - IP66/67 - 200/250 V - 32 A - 2P+E
Panel mounting socket P17 - IP66/67 - 200/250 V - 32 A - 3P+E
Panel mounting socket P17 - IP66/67 - 200/250 V - 32 A - 4P+E
Panel mounting socket P17 - IP66/67 - 380/415 V - 32 A - 3P+E
Panel mounting socket P17 - IP66/67 - 380/415 V - 32 A - 4P+E
Panel mounting socket P17 for refrigerated containers
Panel mounting socket P17 - IP66/67 - 480/500 V - 32 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+N+E
Panel mounting socket P17 Pro - IP66/67 - 200/250 V - 63 A - 2P+E
Panel mounting socket P17 Pro - IP66/67 - 200/250 V - 63 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V - 63 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 200/250 V - 63 A - 4P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V - 63 A - 4P+E
Panel mounting socket P17 Pro - IP66/67 - 500 V - 63 A - 3P+E
Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket P17 - IP 44 - 20/25 V - 32 A - 2P
Panel mounting socket P17 - IP 44 - 42 V - 32 A - 2P
Panel mounting socket IP 44 - 110V~-16 A - 2P+E
Hypra Panel mounting socket - IP 44 - 20/50 V= - 16 A - 2P - plastic
Hypra Panel mounting socket - IP 44 - 20/25 V~ - 32 A - 2P - plastic
Hypra Panel mounting socket fixing centre - IP44 -200/250V~ - 32A -2P+E -plastic
Hypra Panel mounting socket fixing centre - IP44 -200/250V~ - 32A -3P+E -plastic