Hypra Angled plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - rubber
Hypra Straight plug - IP 44 - 380/415 V~ - 32 A - 3P+N+E - rubber
Straight plug P17 - IP 44 - 380/415 V - 16 A - 4P+E
Mobile socket P17 - IP 44 - 380/415 V - 32 A - 3P+E
Mobile socket P17 - IP 44 - 380/415 V - 32 A - 4P+E
Straight plug P17 - IP44 - 200/250 V - 32 A - 3P+E
Straight plug P17 - IP44 - 380/415 V - 32 A - 3P+E
Straight plug P17 - IP44 - 440/460 V - 32 A - 3P+E
Straight plug P17 - IP44 - 200/250 V - 32 A - 3P+N+E
Straight plug P17 - IP44 - 380/415 V - 32 A - 4P+E
Straight plug P17 - IP44 - 480/500 V - 32 A - 4P+E
Straight plug P17 - IP44 - 100/130 V - 16 A - 2P+E
Straight plug P17 - IP66/67 - 100/130 V - 16 A - 2P+E
Straight plug P17 - IP44 - 200/250 V - 16 A - 2P+E
Straight plug P17 - IP66/67 - 200/250 V - 16 A - 2P+E
Straight plug P17 - IP44 - 380/415 V - 16 A - 2P+E
Straight plug P17 - IP44 - 100/130 V - 16 A - 3P+E
Straight plug P17 - IP44 - 200/250 V - 16 A - 3P+E
Straight plug P17 - IP66/67 - 200/250 V - 16 A - 3P+E
Straight plug P17 - IP44 - 380/415 V - 16 A - 3P+E
Straight plug P17 - IP66/67 - 380/415 V - 16 A - 3P+E
Straight plug P17 - IP44 - 440/460 V - 16 A - 3P+N+E
Straight plug P17 - IP44 - 480/500 V - 16 A - 3P+N+E
Straight plug P17 - IP66/67 - 480/500 V - 16 A - 3P+E