Surface mounting socket 16A 2P+E 380/415V IP44
Surface mounting socket 32A 2P+E 200/250V IP44
Surface mounting socket P17 - IP44 - 100/130 V - 16 A - 2P+E
Lock and key for plexo boxes 12 Modules and more
Straight plug P17 - IP66/67 - 200/250 V - 32 A - 4P+E
Straight plug P17 - IP66/67 - 380/415 V - 32 A - 4P+E
Straight plug P17 - IP66/67 - 100/130 V - 32 A - 2P+E
Straight plug P17 - IP66/67 - 200/250 V - 32 A - 2P+E
Straight plug P17 - IP66/67 - 480/500 V - 32 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 200/250 V - 63 A - 2P+E
Straight plug P17 Pro - IP 66/67 - 200/250 V - 63 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 200/250 V - 63 A - 4P+E
Straight plug P17 Pro - IP 66/67 - 380/415 V - 63 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 380/415 V - 63 A - 4P+E
Straight plug P17 Pro - IP 66/67 - 500 V - 63 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E
Angled plug Hypra - IP 66/67-55 - 16 A - 200/250 V~ - 2P+E - plastic
Angled plug Hypra - IP 66/67-55 - 16 A - 380/415 V~ - 3P+E - plastic
Angled plug Hypra - IP 66/67-55 - 16 A - 380/415 V~ - 3P+N+E - plastic
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Straight plug Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Straight plug Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 3P+E - plastic
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic