Appliance inlet P17 - IP 44 - 380/415 V - 32 A - 3P+N+E
Appliance inlet P17 - IP 44 - 200/250 V - 16 A - 3P+E
Hypra Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
Hypra appliance inlet -IP66/67-55 - 125A - 380/415 V~ - 3P+E
Hypra appliance inlet -IP66/67-55 - 125A - 380/415 V~ - 3P+N+E
Hypra Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Hypra Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Hypra Straight pannel appliance inlet - IP 66/67-55 - 200/250 V~ - 63 A - 2P+E
Hypra Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V - 63 A - 2P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V - 63 A - 4P+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 3P+E - plastic
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Hypra mobile socket 130V 16A 2P+E IP 44
Hypra mobile socket 130V 32A 2P+E IP 44
Hypra Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - rubber
Hypra Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
Hypra Mobile socket - IP44 - 380/415 V~ - 16 A - 2P+E - plastic
Hypra Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 3P+E - rubber