Hypra Panel appliance inlet - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Hypra Surface appliance inlet - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 32 A - 3P+E - plastic
Hypra Panel appliance inlet - IP 44 - 440 V~ - 32 A - 3H - plastic
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 32 A - 3P+N+E - metal
Hypra Surface appliance inlet - IP 66/67-55 - 380/415 V~ - 32 A - 3P+N+E
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Hypra Panel appliance inlet - IP 44 - 380/415 V~ - 63 A - 2P+E - plastic
Appliance inlet P17 - IP 44 - 20/25 V - 16 A - 2P
Appliance inlet P17 - IP 44 - 20/25 V - 32 A - 2P
Appliance inlet P17 - IP 66/67 - 200/250 V - 16 A - 2P+E
Appliance inlet P17 - IP 66/67 - 200/250 V - 32 A - 2P+E
Appliance inlet P17 - IP 66/67 - 380/415 V - 16 A - 3P+N+E
Appliance inlet P17 - IP 66/67 - 380/415 V - 32 A - 3P+N+E
Appliance inlet P17 - IP 66/67 - 380/415 V - 16 A - 3P+E
Appliance inlet P17 - IP 66/67 - 380/415 V - 32 A - 3P+E
Appliance inlet P17 - IP 44 - 200/250 V - 16 A - 2P+E
Appliance inlet P17 - IP 44 - 200/250 V - 32 A - 2P+E
Appliance inlet P17 - IP 44 - 200/250 V - 16 A - 3P+N+E
Appliance inlet P17 - IP 44 - 380/415 V - 16 A -3P+N+E
Appliance inlet P17 - IP 44 - 200/250 V - 32 A - 3P+N+E