Hypra Panel mounting socket Prisinter - IP44 - 380/415V~ -16 A - 3P+N+E -metal
Hypra Panel mounting socket Prisinter - IP44 - 380/415V~ -16 A - 3P+N+E -plastic
Hypra Panel mounting socket Prisinter - IP44 - 380/415V~ -16 A - 3P+E -metal
Hypra Panel mounting socket Prisinter - IP 44 - 380/415 V~ -16 A - 3P+E -plastic
Hypra Mobile socket - IP 44 - 230 V~ - 32 A - 2P+E - plastic
Hypra Panel mounting socket Prisinter - IP 44 -200/250 V~ -32 A - 2P+E - plastic
Hypra Panel mounting socket Prisinter - IP 44 -200/250 V~ -32 A - 3P+E - metal
Hypra Panel mounting socket Prisinter - IP 44 -200/250 V~ -32 A - 3P+E - plastic
Hypra Mobile socket - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Hypra Mobile socket - IP 44 - 380/415 V~ - 32 A - 3P+E - plastic
Hypra Panel mounting socket Prisinter - IP44 -380/415 V~ - 32 A - 3P+N+E - metal
Hypra Panel mounting socket Prisinter - IP44 -380/415 V~ -32A - 3P+N+E - plastic
Hypra Panel mounting socket Prisinter - IP44 -380/415 V~ - 32 A - 3P+E - metal
Hypra Panel mounting socket Prisinter - IP44 -380/415 V~ - 32 A - 3P+E - plastic
Hypra Panel mounting socket Prisinter - IP 44 - 200V/250V V~ - 63 A - 2P+E - metal
Hypra Panel mounting socket Prisinter - IP44 - 380/415 V~ -63 A - 3P+N+E - metal
Hypra Panel mounting socket Prisinter - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Hypra Mobile socket - IP44 - 200/250 V~ - 63 A - 2P+E - rubber
Hypra Mobile socket - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Hypra Mobile socket - IP44 - 200/250 V~ - 63 A - 3P+E - rubber
Hypra Mobile socket - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Hypra Panel mounting socket Prisinter - IP44 - 380/415 V~ - 63A - 2P+E - plastic
Hypra Panel mounting socket Prisinter - IP44 - 380/415 V~ - 63A - 3P+E - plastic
Hypra Panel mounting socket Prisinter - IP44 - 380/415V~ -63A - 3P+E - plastic