Osmoz control and signaling device support for Plexo safety box
Osmoz push-button non-illuminated - IP69 Ø40 + key fob n°455 - NC - Red
Osmoz push-button push-turn non-illuminated + - IP69 Ø40 + EN 418 key switch - 1NO+1NC - Red
Osmoz composition push-pull Ø54 + NC - Red
Osmoz push-button push-pull non-illuminated - IP66 Ø40 - NC
Osmoz push-button push-pull non-illuminated - IP69 Ø40 - 1NO+1NC - Red
Osmoz push-button push-turn - non-illuminated - Ø40 - NC
Osmoz push-button push-turn non-illuminated - IP69 Ø40 - 1NO+1NC - Red
Osmoz control station with Emergency stop button
Osmoz control station with Emergency stop button
Osmoz control station with Emergency stop button push-turn Ø40 mm - NC
Plexo Mechanism Emergency stop button 3A - Yellow
Plexo Mechanism Emergency stop with key for reset button - Yellow
Plexo Mechanism Emergency stop stay put 1/4 release - Yellow
Osmoz padlockable shroud
Osmoz IP67 shroud - for twin touch flush/projecting - Transparent
Osmoz IP67 shroud - for spring return buttons - Black
Osmoz IP67 shroud - for spring return buttons - Red
Osmoz IP67 shroud - for spring return buttons - Transparent
Osmoz IP67 shroud - for spring return buttons - Green
Osmoz control station with Emergency stop button push-turn Ø40 mm - GB - NC
Cam switch with 45° off position PR26 screw mounting on door - 4 contacts - 4P
Cam switch without off position PR63 screw mounting on door - 4 contacts - 4P
Cam switch with 90° off position PR12 screw mounting on door - 2 contacts - 1P