Cam switch PR17 1103 A4 EQ43PN53
Cam switch PR12 13341 FM with screws
Cam switch PR12 1102 A4 IP55 EQ48PND
Cam switch PR12 1104 A4 S
Cam switch with on/off position central mounting Ø22 on door 10A - 8 contacts - 2P
Cam switch with on/off position central mounting Ø22 on door 10A - 8 contacts - 3P
Cam switch without off position PR12 screw mounting on door - 2 contacts - 4P
Cam switch without off position PR17 screw mounting on door - 4 contacts - 2P
Cam switch without off position PR17 screw mounting on door - 4 contacts - 3P
Cam switch 3-way Cam switch without off position PR17 screw mounting on door - 3 contacts - 1P
Cam switch 3-way Cam switch without off position PR26 screw mounting on door - 3 contacts - 1P
Cam switch 3-way rotary switch off position PR12 screw mounting on door - 1 contacts - 3P
Cam switch 3-way rotary switch off position PR12 screw mounting on door - 2 contacts - 3P
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 21 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 21 - box
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 26 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 26 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 26 - box
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 76x76 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 96x120 mm
Cam switch - 3-way switch with off - PR 12 - 2P - 16 A - box 96x120 mm
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 12 - box
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 17 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 17 - box