Osmoz block sub-assemblies - for Illuminated head - 2 NO/NC - red - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - 2 NO - green - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - NO+NC - green - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - NO - green - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - 2 NO/NC - green - 12-24 V~/=
Osmoz block sub-assemblies -LED indicator - connection with spring terminal - 130V AC or DC - Red
Osmoz electrical block - for control station Illuminated - 130 V~/= - White
Osmoz electrical block - for control station Illuminated - 130 V~/= - Blue
Osmoz electrical block - for control station Illuminated - 130 V~/= - Yellow
Osmoz electrical block - for control station Illuminated - 130 V~/= - Red
Osmoz electrical block - for control station Illuminated - 130 V~/= - Green
Osmoz electrical block - for control station Illuminated - white 230 V~
Osmoz electrical block - for control station Illuminated - blue 230 V~
Osmoz electrical block - for control station Illuminated - yellow 230 V~
Osmoz electrical block - for control station Illuminated - red 230 V~
Osmoz electrical block - for control station Illuminated - green 230 V~
Osmoz electrical block - for control station Illuminated - white - 24 V~/=
Osmoz electrical block - for control station Illuminated - blue - 24 V~/=
Osmoz electrical block - for control station Illuminated - yellow - 24 V~/=
Osmoz electrical block - for control station Illuminated - red - 24 V~/=
Osmoz electrical block - for control station Illuminated - green - 24 V~/=
Electromechanical siren - IP 30 - IK 05 - 12 V= - 11 W - 889 mA
Electromechanical siren - IP 30 - IK 05 - 24 V= - 12 W - 516 mA
Electromechanical siren - IP 30 - IK 05 - 24 V~ - 12.5 W - 531 mA