Cam switch - on/off switch - PR 12 - 4P - 16 A - 4 contacts - box 76x76 mm
Osmoz Centralisation and fault reporting module - 9 inputs 230 or 110 V~
Osmoz Centralisation and fault reporting module - 9 inputs 24 or 48 V~ or =
Osmoz control station to be equipped - IP66 - IK07 - 1 hole - Yellow cover
Osmoz control station to be equipped - IP66 - IK07 - 1 hole - Grey
Osmoz control station to be equipped - IP66 - IK07 - 2 holes - Grey
Osmoz control station to be equipped - IP66 - IK07 - 3 holes - Grey
Osmoz control station to be equipped - IP66 - IK07 - 4 holes - Grey
Osmoz control station to be equipped - IP66 - IK07 - 5 holes - Grey
Osmoz electrical transformer - 230/24V screw
Osmoz electrical transformer - 400/24V screw
Osmoz electrical block - for Illuminated head - white - 48 V~/=
Osmoz electrical block - for Illuminated head - blue - 130 V~/=
Osmoz electrical block - for Illuminated head - yellow - 130 V~/=
Osmoz electrical block - for Illuminated head - red - 130 V~/=
Osmoz electrical block - for Illuminated head - green - 130 V~/=
Osmoz electrical block - for Illuminated head - white - 240 V~
Osmoz electrical block - for Illuminated head - blue 230 V~
Osmoz electrical block - for Illuminated head - yellow 230 V~
Osmoz electrical block - for Illuminated head - red 230 V~
Osmoz electrical block - for Illuminated head - green 230 V~
Osmoz electrical block - for Illuminated head - white - 12-24 V~/=
Osmoz electrical block - for Illuminated head - blue - 12-24 V~/=
Osmoz electrical block - for Illuminated head - yellow - 12-24 V~/=