Osmoz electrical block - for Illuminated head - blue - 130 V~/=
Osmoz electrical block - for Illuminated head - yellow - 130 V~/=
Osmoz electrical block - for Illuminated head - red - 130 V~/=
Osmoz electrical block - for Illuminated head - green - 130 V~/=
Osmoz electrical block - for Illuminated head - white - 240 V~
Osmoz electrical block - for Illuminated head - blue 230 V~
Osmoz electrical block - for Illuminated head - yellow 230 V~
Osmoz electrical block - for Illuminated head - red 230 V~
Osmoz electrical block - for Illuminated head - green 230 V~
Osmoz electrical block - for Illuminated head - white - 12-24 V~/=
Osmoz electrical block - for Illuminated head - blue - 12-24 V~/=
Electromechanical siren - IP 30 - IK 05 - 12 V= - 11 W - 889 mA
Electromechanical siren - IP 30 - IK 05 - 24 V= - 12 W - 516 mA
Electromechanical siren - IP 30 - IK 05 - 24 V~ - 12.5 W - 531 mA
Electromechanical siren - IP 30 - IK 05 - 110 V~ - 70 W - 400 mA
Electromechanical siren - IP 30 - IK 05 - 230 V~ - 57 W - 250 mA
Telephone siren - IP 31 - IK 07
Telephone illuminated bell - IP 31 - IK 07
Bell - for industrial and alarm use - IP 44 - IK 07 - 24 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP 44 - IK 10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP 44 - IK 07 - 230 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP 44 - IK 07 - 230 V~ - Ø250 mm gong
Industrial warning device - IP 20 - IK 08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP 20 - IK 08 - 110 dB - 48 V~/= - 820 mA