HDMI 90° adaptor male/female
Cartridge fuse 22 x 58 mm - type gG - without stricker - 40 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 63 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 10 A
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - with indicator
Contact auxiliary - for fuse carriers - early break N/O + N/C
Cartridge fuse 22 x 58 mm - type gG - without stricker - 20 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A
HRC cartridge fuse - cylindrical type aM 22 X 58 - 16 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 20 A - with indicator
Cartridge fuse 22 x 58 mm - type gG - with stricker - 10 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 16 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 20 A
HRC cartridge fuse - cylindrical type aM 22 X 58 - 25 A - with indicator
Cartridge fuse 22 x 58 mm - type gG - without stricker - 100 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 80 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 125 A
SP 51-58 Changeover micro switch
SP 51-58 micro switch
HRC cartridge fuse - cylindrical type aM 22 X 58 - 32 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 63 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 6 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 4 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 2 A - with indicator