Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
Joining kit 2 fixing centers
SP 51 Fuse carrier - for HRC cylindrical fuses type 14 x 51 - 1P with micro-switch
SP 51 Fuse carrier - for HRC cylindrical fuses type 14 x 51 - 3P with micro-switch
SP 58 Fuse carrier - for HRC cylindrical fuses type 22 x 58 - Neutral
SP 58 Fuse carrier - for HRC cylindrical fuses type 22 x 58 - 1P
SP 58 Fuse carrier - for HRC cylindrical fuses type 22 x 58 - 3P
SP 58 Fuse carrier - for HRC cylindrical fuses type 22 x 58 - 3P+N
SP 58 Fuse carrier - for HRC cylindrical fuses type 22 x 58 - 1P with micro-switch
SP 58 Fuse carrier - for HRC cylindrical fuses type 22 x 58 - 3P with micro-switch
Plexo Label case
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
Plexo Mechanism European key barrem (3 keys)
SP 51 Fuse carrier - for HRC cylindrical fuses type 14 x 51 - Neutral
SP 38 Fuse carrier - for HRC cylindrical fuses type 14 x 51 - 1P
SP 38 Fuse carrier - for HRC cylindrical fuses type 14 x 51 - 1P+N
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
Celiane active power compesentor
Supports for padlocks 5 mm
SP 51-58 Security Plate
Cartridge 1A Type aM Cylindrical Fuse without Indicator 8mm x 32mm 1A
Cartridge 4A Type aM Cylindrical Fuse without Indicator 8mm x 32mm 4A
Cartridge 6A Type aM Cylindrical Fuse without Indicator 8mm x 32mm 6A