XL³ Cabinet for 400 XL³ - IP55 - Height 600
XL³ Cabinet for 400 XL³ - IP55 - Height 800
XL³ Cabinet for 400 XL³ - IP55 - Height 1000
XL³ Ducting support (2) - XL³ 800/4000 24 mod/row - for Lina 25 mounting
XL³ Metal cabinet XL³ 800 - IP 43 - 24 mod/row - 1050x660x230 mm
XL³ Metal cabinet XL³ 800 - IP 43 - 24 mod/row - 1250x660x230 mm
XL³ Metal enclosure XL³ 800 - IP 43 - 36/24 mod/row - 1550x910x230 mm
XL³ Metal enclosure XL³ 800 - IP 43 - 36/24 mod/row - 1950x910x230 mm
XL³ Metal cabinet XL³ 800 - IP 43 - 36/24 mod/row - 1050x910x230 mm
XL³ Metal cabinet XL³ 800 - IP 43 - 36/24 mod/row - 1250x910x230 mm
XL³ Metal cabinet XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm
XL³ Metal cabinet XL³ 800 - IP 55 - 24 mod/row - 1295x700x225 mm
XL³ Metal cabinet XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm
XL³ Metal cabinet XL³ 800 - IP 55 - 24 mod/row - 1295x700x225 mm
XL³ Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.975 with sleeves
XL³ Metal enclosure XL³ 800 - IP 55 - 24 mod/row - 1595x700x225 mm
XL³ Metal enclosure XL³ 800 - IP 55 - 24 mod/row - 1995x700x225 mm
XL³ Metal cabinet XL³ 800 - IP 55 - 36/24 mod/row - 1095x950x225 mm
XL³ Metal cabinet XL³ 800 - IP 55 - 36/24 mod/row - 1295x950x225 mm
XL³ Metal enclosure XL³ 800 - IP 55 - 36/24 mod/row - 1595x700x225 mm
XL³ Metal enclosure XL³ 800 - IP 55 - 36/24 mod/row - 1995x700x225 mm
XL³ Joining screws XL³ 4000/6300 - for structural joining
XL³ Adjustable fixing devices XL³ 4000 for 2 DPX³ supply invert. - vertical- 36 modules
DMX³ Closing coils DMX³ 2500 and 4000 - 415 V~/=