XL³ Functionnal uprights for XL³ S 630 external cable sleeve height 1950 mm
XL³ Functionnal uprights for XL³ S 630 external cable sleeve height 2100 mm
XL³ Insulating support for DPX³ 160 A 3P
XL³ Insulating support for DPX³ 250/630 A 3P+N
XL³ Insulating support for DPX³ 250/630 A 3P
XL³ Insulating support for DPX³-DMX3 1600 A 3P+N 2 bars
XL³ S Lug type isolating support for aluminium bars 630A in aligned position for XL³S 630 and XL³S 4000 enclosures
XL³ S Isolating support for aluminium bars 630A in staggered position for XL³S 630 and XL³S 4000 enclosures
XL³ S Isolating support for aluminium bars 630A in aligned position for XL³S 630 and XL³S 4000 enclosures
XL³ S Isolating support for flat copper bars 800A in sloping position for XL³S 630 and XL³S 4000 enclosures
XL³ Insulating support for DPX³ 160 A 3P+N
XL³ S Isolating support for copper/aluminium busbars 3200A aligned position D125 mm for XL³S 4000 enclosures D/W 600 mm
XL³ S Isolating support for copper/aluminium busbars 3200A aligned position D125 mm for XL³S 4000 enclosures D/W 800 mm
XL³ S Additional support for copper / aluminium busbars Fixing centres: 125 mm for XL³S 4000 enclosures
XL³ S Isolating support for copper busbars 4000A aligned position D125 mm for XL³S 4000 enclosures Depth 600 800 mm
XL³ S Additional support for copper busbars 4000A aligned position D125 mm for XL³S 4000 enclosures Depth 600 800 mm
XL³ Crosspiece for XL³ S 630 16 modules enclosures
XL³ Crosspiece for XL³ S 630 24 modules enclosures
XL³ Crosspiece for XL³ S 630 36 modules enclosures
XL³ Crosspiece for XL³ S 630 enclosures depth fixing
XL³ Functionnal uprights for XL³ S 630 external cable sleeve height 750 mm
XL³ Insulating support for DPX³-DMX3 1600 A 3P 2 bars
XL³ Insulating support for DMX3 1600 A - 2500 A fix version
XL³ Insulating support for DMX3 1600 A - 2500 A withdrawable version