Single phase split core CT - for 50 x 80 mm bar - transf ratio 800/5
Single phase split core CT - for 80 x 120 mm bar - transf ratio 1000/5
Single phase split core CT - for 80 x 120 mm bar - transf ratio 1500/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 2000/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 2500/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 3000/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 4000/5
Lexic Additional closed current transformer for Universal modular single-phase or three-phase load shedder
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 8 A - w/o indicator
Supports for padlocks 5 mm
Domestic cartridge fuse - cylindrical type 8 x 31,5 - 6 A - with indicator
5 conductors kit for cabling SPD in industrial enclosure - 16 mm² - 40 cm
Domestic cartridge fuse - cylindrical type 8 x 31,5 - 8 A - with indicator
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - w/o indicator
Cartridge fuse 5 x 20 mm - without indicator - 1.6 A
Domestic cartridge fuse - cylindrical type 10.3 x 32 - 20 A - w/o indicator
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - w/o indicator
Domestic cartridge fuse - cylindrical type 8 x 31,5 - 10 A - with indicator
XL³ Auxiliary contact DX³ - 6A - 250 V - 0.5 module
XL³ Fault signalling contact DX³ - 6A - 250 V - 0.5 module
XL³ Auxiliary or Fault signalling contact DX³ - 6A - 250 V - 0.5 module
DX³ Auxiliary + Fault signalling or aux. + aux. contact DX³ - 6A - 250 V - 1 modules
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
Flat bar 12x2 mm - length 1m