Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Connector with 3 outgoing Terminals - 200 A
Connectors with 7 outgoing Terminals - 400 A
Copper bar - Flexibleible - section 13 x 3 mm - 160 to 200 A - length 2 m
Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m
Copper bar - Flexibleible - section 32 x 5 mm - 400 to 630 A - length 2 m
Copper bar - Flat rigid - section 25 x 5 mm - 270 to 330 A - length 1750 mm
Copper bar - Flat rigid - section 32 x 5 mm - 400 to 450 A - length 1750 mm
Copper bar with tapped holes - 15 x 4 mm - max. 200 A - length 990 mm
Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm
Copper bar - Flat rigid - section 25 x 4 mm - 250 to 280 A - length 990 mm
Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm
Copper bar - Flat rigid - section 63 x 5 mm - 700 to 800 A - length 1750 mm
Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm
Copper bar - Flat rigid - section 100 x 5 mm - 1050 to 1250 A - length 1750 mm
Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m
Copper bar - flexible - section 50 x 10 mm - 1000 to 1250 A - L. 2 m
Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm
Copper bar - flexible - section 20 x 5 mm - 250 to 400 A - L. 2 m
Domestic cartridge fuse - cylindrical type 8 x 31,5 - 10 A - with indicator
XL³ Universal rail - for fixing DPX 160 in XL³ 160 cabinet with DPX 160 space
Domestic cartridge fuse - cylindrical type 8 x 31,5 - 8 A - with indicator