Claws - for symmetrical rail EN 60715 - width 10 mm - for M4 screw
Osmoz adaptor - for mounting Ø 22.5 mm units on Cat.No 4 129 50
DX³ Special modular support for rail - Arteor/Mosaic 2-module mechanisms - 2.5 mod
Blanking plate - for mounting equipment on Cat.No 4 129 50
Claws - for symmetrical rail EN 60715 - width 17.5 mm - with screw Ø3.5 mm
XL³Accessories Insulating screw - M6 x 10
SPD - protection of main distribution board - T1+T2 - limp 8 kA/pole -3P+N right
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
SPD -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
SPD -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
SPD - high risk level instal. - T1+T2 - limp 35 kA/pole - 440V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right
Plug-in replacement module for SPD - T2 - 25 kA/pole
Arteor Modular support - for mounting 2 Module on symmetrical rail
Arteor Support rail DIN - 2 Module
XL³ Set of 2 back or front panels for XL³ S 630 & XL³ S 4000 plinths for external cable sleeves width 350 mm
XL³ Set of 2 back or front panels for XL³ S 4000 plinths for enclosures width 450 mm