Single phase CT - for 65 x 32 mm bar - transformation ratio 1000/5
Single phase CT - for 84 x 34 mm bar - transformation ratio 1250/5
Single phase CT - for 127 x 38 mm bar - transformation ratio 1600/5
Single phase CT - for 127 x 38 mm bar - transformation ratio 2000/5
Single phase CT - for 127 x 38 mm bar - transformation ratio 3200/5
Single phase CT - for 127 x 54 mm bar - transformation ratio 1600/5
Single phase CT - for 127 x 54 mm bar - transformation ratio 2000/5
Single phase CT - for 127 x 54 mm bar - transformation ratio 2500/5
Single phase CT - for 127 x 54 mm bar - transformation ratio 3200/5
Single phase CT - for 127 x 54 mm bar - transformation ratio 4000/5
Three phase CT - for three 20.5 x 5.5 mm bar - transformation ratio 250/5
Three phase CT - for three 30.5 x 5.5 mm bar - transformation ratio 400/5
Single phase split core CT - for 50 x 80 mm bar - transf ratio 400/5
Single phase split core CT - for 50 x 80 mm bar - transf ratio 800/5
Single phase split core CT - for 80 x 120 mm bar - transf ratio 1000/5
Single phase split core CT - for 80 x 120 mm bar - transf ratio 1500/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 2000/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 2500/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 3000/5
Single phase split core CT - for 80 x 160 mm bar - transf ratio 4000/5
Lexic Additional closed current transformer for Universal modular single-phase or three-phase load shedder
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 8 A - w/o indicator
MicroRex D21 Plus digital time switch - 1 channel - French version
MicroRex D22 Plus digital time switch - 2 channels - French version