Plexo Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Plexo membrane gland 23,5 mm
Plexo set of 10 spare end cap for industrial box 310x240x124 mm
Plexo membrane gland 35 mm
Plexo membrane gland D. 6-28 mm
Plexo membrane gland D. 25-38 mm
Plexo set of 20 spare end cap 9-13 mm
Plexo Set of 100 glands ISO20
Plexo Set of 100 glands ISO25
Plexo Set of 100 glands ISO32
Drivia Opaque door for cabinets - 8 Modules
Drivia Transparent door for cabinets - 8 Modules
GTL Drivia Insulating door - for narrow bin 051 01 - GTL flush-mounted - IP 40 - IK 07 - White
GTL Drivia Insulating door - for narrow bin 051 03 - GTL flush-mounted - IP 40 - IK 07 - White
GTL Drivia Insulating door - for narrow bin 051 04 - GTL flush-mounted - IP 40 - IK 07 - White
GTL Drivia Insulating door - for narrow bin 051 05 - GTL flush-mounted - IP 40 - IK 07 - White
XL³ Curved metal door XL³ 160 - for cabinet h 450
XL³ Curved metal door XL³ 160/400 - for cabinet and enclosure h 600
XL³ Curved metal door XL³ 160/400 - for cabinet and enclosure h 750
XL³ Curved metal door XL³ 160/400 - for cabinet and enclosure h 900
XL³ Curved metal door XL³ 160/400 - for cabinet and enclosure h 1050
Glass curved door H450
Glass curved door H600
Glass curved door H750