RCCB TX³ - 2P 230 V - 30 mA - 80 A - A type
RCCB TX³ - 2P - 400 V - 30 mA - 25 A - F-G type
RCCB TX³ - 4P 400 V - 30 mA - 25 A - A type
RCCB TX³ - 4P 400 V - 30 mA - 40 A - A type
RCCB TX³ - 4P 400 V - 30 mA - 63 A - A type
RCCB TX³ - 4P 400 V - 30 mA - 80 A - A type
RCCB TX³ - 4P 400 V - 300 mA - 25 A - A type
RCCB TX³ - 4P 400 V - 300 mA - 40 A - A type
RCCB TX³ - 4P 400 V - 300 mA - 63 A - A type
RCCB TX³ - 4P 400 V - 300 mA - 80 A - A type
RCD RX³ - 2P - 230 V - 80 A - 30 mA - AC type
RCCB TX³ - 4P 400 V - 30 mA - 25 A - AC type - neutral on left-hand - no aux.
RCCB TX³ - 4P - 400 V - 30 mA - 40 A - AC type - neutral on left-hand - no aux.
RCCB TX³ - 4P 400 V - 30 mA - 63 A - AC type - neutral on left-hand - no aux.
DX³ Fault signalling changeover switch DX³ - 6A 250 V AC - 0.5 module - batch of 100 406260
Time switch digital Alpha3 1 module 1 channel 16A changeover contact
RCBO DX³ 10000A 1 pole 10A curve C type A 30mA
Practibox S Earth + Neutral brass terminal blocks with isolated support - 26 + 26 holes
XL³ Joining plates for XL³ S 630 & XL³ S 4000 enclosures
RCBO DX³ 10000A 1 pole 6A curve C type A 10mA
RCBO DX³ 10000A 1 pole 10A curve C type A 10mA
RCBO DX³ 10000A 1 pole 16A curve C type A 10mA
RCBO DX³ 10000A 1 pole 20A curve C type A 10mA
RCBO DX³ 10000A 1 pole 25A curve C type A 10mA