Practibox 3 Flat bar 12x2 for IP 2X terminal blocks - for 2,3 or 4 rows Practibox³ cabinets
Cartridge fuse 8.5 x 23 mm - with indicator - 4 A
Cartridge fuse 8.5 x 23 mm - without indicator - 6 A
EMDX³ Standard eco-meter for measuring consumption over 5 stations 230V~ - 50/60Hz - 5 modules
EMDX³ Standard modular eco-metering pack 110V~ to 230V~ + 3 closed cores 60A - 5 modules
RCCB DX³ 4 pole 40A type AC 30mA screw terminals
RCCB DX³ 4 pole 63A type AC 30mA screw terminals
RCCB DX³ 4 pole 80A type AC 30mA screw terminals
RCCB DX³ 4 pole 25A type AC 300mA screw terminals
RCCB DX³ 4 pole 40A type AC 300mA screw terminals
RCCB DX³ 4 pole 63A type AC 300mA screw terminals
RCCB DX³ 4 pole 80A type AC 300mA screw terminals
RCCB DX³ 4 pole 40A type AC 300mA screw terminals
RCCB DX³ 4 pole 63A type AC 300mA screw terminals
RCCB DX³ 4 pole 25A type A 30mA screw terminals
RCCB DX³ 4 pole 40A type A 30mA screw terminals
RCCB DX³ 4 pole 63A type A 30mA screw terminals
RCCB DX³ 4 pole 80A type A 30mA screw terminals
RCCB DX³ 4 pole 100A type A 30mA screw terminals
RCCB DX³ 4 pole 25A type A 300mA screw terminals
RCCB DX³ 4 pole 40A type A 300mA screw terminals
RCCB DX³ 4 pole 63A type A 300mA screw terminals
RCCB DX³ 4 pole 80A type A 300mA screw terminals
RCCB DX³ 4 pole 100A type A 300mA screw terminals