XL³ Fault signalling contact DX³ - 6A - 250 V - 0.5 module
XL³ Auxiliary or Fault signalling contact DX³ - 6A - 250 V - 0.5 module
DX³ Auxiliary + Fault signalling or aux. + aux. contact DX³ - 6A - 250 V - 1 modules
Blanking plate length 2 m
XL³ Set of corner pieces for plinths XL³ S 630 & XL³ S 4000 enclosures
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - with indicator
RCCB DX³ 2 pole 40A type B 30mA
RCCB DX³ 2 pole 63A type B 30mA
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
RCCB DX³ 2 pole 40A type B 300mA
RCCB DX³ 2 pole 63A type B 300mA
RCCB DX³ 4 pole 40A type B 30mA
RCCB DX³ 4 pole 63A type B 30mA
RCCB DX³ 4 pole 40A type B 300mA
RCCB DX³ 4 pole 63A type B 300mA
Cartridge fuse 5 x 20 mm - without indicator - 3.15 A
XL³ S Plinths for XL³ S 4000 angle enclosures 400x400mm
XL³ S Plinths for XL³ S 4000 angle enclosures 600x600mm
XL³ S Plinths for XL³ S 4000 angle enclosures 800x800mm
Domestic cartridge fuse - cylindrical type 10.3 x 32 - 20 A - w/o indicator
RCBO - DX³ 6000A 1P+N 13A 30MA HPI Type C
RCBO DX³ 10000A 1 pole 6A curve B type A 30mA
RCBO DX³ 10000A 1 pole 10A curve B type A 30mA
RCBO DX³ 10000A 1 pole 16A curve B type A 30mA