IGBT Module 100A 1200V
IGBT Module 150A 1200V
Interface card 10-400 KVA
Fuse holder with microswitch 22x58 mm
LCD Module with touch panel
Side cover 1650 x 900 mm
Polarised capacitor 3U1000V TL ALCON
IGBT Semikron Module 200A
Fast fuse 125A 690V
Inverter control board 100 KVA
IGBT driver board Semikron 100KVA
IGBT Semikron Module 400A
Capacitor ALEL 8200U 450V K01 76x143
Fast fuse 160A 170M1569D
IGBT module Semikron 300 MLI 066 T
Inverter control board 120 KVA
IGBT driver board Semikron 120KVA
SCR MCC 200-14 IO1 IXYS module
Fast fuse 160A 690V
Keor SPE R/T Line-Interactive UPS family 19" Rack/Tower Type External Battery Cabinet 2200VA
Keor SPE R/T Line-Interactive UPS family 19" Rack/Tower Type External Battery Cabinet 3000VA
Keor T service software license renewal
Keor T service software license new
Fuse NH1 AR 125A