DLPlus End cap - for DLPlus mini-trunking 32x20mm - White
DLPlus End cap for DLPlus mini-trunking 40x20mm - White
DLP fluids end cap 40x70 mm
DLP fluids end cap 60x100 mm
DLP Self-adhesive Separation partition for DLP universal trunking of height 50mm
DLP Self-adhesive Separation partition for DLP trunking of 65 mm depth - 2 module
DLP Self-adhesive separation partition for DLP trunking of 35x80 - 2 module
DLP Division partition - for DLP Alu 50x150/195
DLP Separation partition - for DLP Alu h. 50 mm
DLP Extra separation partition for snap-on trunking
DLP-S Divider H 50mm - 2 Module
DLP Body joint with coupler for DLP universal trunking
DLP Body joint with adhesive for DLP universal trunking
DLP Body joint with coupler only for DLP universal trunking 105x50 with a 65mm cover
DLP Cover joint, width 65mm, for DLP universal trunking
DLP Cover joint, width 85mm, for DLP universal trunking
DLP Cover joint, width 130mm, for DLP universal trunking
DLP Cover joint, width 180mm, for DLP universal trunking
DPL Cover joint - for DLP Alu cover width 65 mm
DPL Cover joint - for DLP Alu cover width 85 mm
DLP Alu Base joint - with adhesive
DLP Body joint - for DLP Alu 50 x 105 cv 65
DLP Body joint - for DLP Alu - for aligning base during installation
GTL Drivia Cover gasket for GTL 250