Over floor trunking 3 compartments 75x18mm - Black finish
DLP fluids cover flat base 40x70 mm
DLP fluids cover flat base 60x100 mm
GTL Drivia Insulating door - for narrow bin 051 01 - GTL flush-mounted - IP 40 - IK 07 - White
GTL Drivia Insulating door - for narrow bin 051 03 - GTL flush-mounted - IP 40 - IK 07 - White
GTL Drivia Insulating door - for narrow bin 051 04 - GTL flush-mounted - IP 40 - IK 07 - White
GTL Drivia Insulating door - for narrow bin 051 05 - GTL flush-mounted - IP 40 - IK 07 - White
DLP Flat angle for DLP universal trunking 50x105mm cover 85mm
DLP Flat angle for DLP universal trunking 50x105mm cover 65mm
DLP Flat angle for DLP universal trunking 1 or 2 compartments 50x150mm
DLP Flat angle for DLP universal trunking 1 or 2 compartments 65x150mm
DLP Flat angle for DLP universal trunking 1 or 2 compartments 50x195mm
DLP Flat angle for DLP universal trunking 3 compartments 50x220mm
DLP Flat angle for DLP universal trunking 35x80mm or 50x80mm
DLP Flat angle - for aluminium adaptable DLP trunking 50x105 cover 85
DLP Flat angle - for aluminium adaptable DLP trunking 50x150
DLP Fixe flat angle for snap-on trunking 50x80mm
DLP Fixe flat angle for snap-on trunking 50x105mm
DLP Fixe flat angle for snap-on trunking 50x130mm
DLP Fixe flat angle for snap-on trunking 50x145mm
DLP Fixe flat angle for snap-on trunking 50x180mm
DLP Fixe flat angle for snap-on antimicrobial trunking 50x80mm
DLP Fixe flat angle for snap-on antimicrobial trunking 50x130mm
DLP Fixe flat angle for snap-on antimicrobial trunking 50x180mm